IT | EN
Camozzi Group
The control station connected to the MES allows the operator to make declarations onboard the machine.
PPT - Heavy 22 - Panel Production Tracker 22’’ per ambiente heavy This IP65 Industrial Panel PC in stainless steel is a suitable device for the harshest environments. 22” touchscreen, VESA mounting interface. The size of the display allows comfortable viewing of details, notes and drawings. An arm with VESA connection is included which allows the device to be mounted on the wall.
Server for data collection from IoT integrable machines. It houses the database on which the machine metrics, orders, work phases and documents are stored. It executes the synchronisation agents with any ERP systems and exposes the services used by the other devices.
Modal body text goes here.
Via Cassala, 48/50 - 25126 Brescia (Italy) | P.IVA IT 04427380987 Tel. +39 030 293046 | info@camozzidigital.it